??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22700.0286 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, ribbed surface
Bill of material
22700.0286 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22700.0286
AUS
Version
with knob, flat-faced ball, ribbed surface
D1
Thread
M 24
ROT
°
L
120 mm
D2
36 mm
D3
15.8 mm
L3
24 mm
L4
60.0 mm
KG
ball
18.0 mm
SW
19 mm
BESTA
Load capacity for static load max.
80 kN
G
Weight
535 g
Embedded user actions